Accessories, Thermostat accessories, Packing quantity: 1
19808930
Multiboks PFXP/r
Multiboks PFXP/r
Gross weight | 0.03 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.297 Liter |
EAN | 5703435003398 |
Gross weight | 0.03 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.297 Liter |
EAN | 5703435003398 |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description |
Multiboks PFXP/r |
Diameter [mm] | 74 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 76 mm |
Package height [mm] | 55 mm |
Package width [mm] | 71 mm |
Packing quantity | 1 |
Product description | Mulitbox |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ Touch DEVIreg™ Smart |
Warranty type | 2-year product warranty |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description |
Multiboks PFXP/r |
Diameter [mm] | 74 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 76 mm |
Package height [mm] | 55 mm |
Package width [mm] | 71 mm |
Packing quantity | 1 |
Product description | Mulitbox |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ Touch DEVIreg™ Smart |
Warranty type | 2-year product warranty |