Accessories, Connection kits self-limiting cables
19808390
Connecto, bracket Bracket, ref AH 614000, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
Connecto, bracket Bracket, ref AH 614000, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIhotwatt™
Gross weight | 0.14 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 1.8 Liter |
EAN | 5703466125021 |
Gross weight | 0.14 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 1.8 Liter |
EAN | 5703466125021 |
Contain batteries | No |
Description | Connecto, bracket Bracket, ref AH 614000 |
Package depth [mm] | 300 mm |
Package height [mm] | 30 mm |
Package width [mm] | 200 mm |
Product description | Connecto, bracket Bracket, ref AH 61400005 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty type | 2-year product warranty |
Contain batteries | No |
Description | Connecto, bracket Bracket, ref AH 614000 |
Package depth [mm] | 300 mm |
Package height [mm] | 30 mm |
Package width [mm] | 200 mm |
Product description | Connecto, bracket Bracket, ref AH 61400005 |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIiceguard™ (B) DEVIhotwatt™ |
Warranty type | 2-year product warranty |