Accessories, Connection kits self-limiting cables
19805787
Flatholepacking PG16 Selflimiting cables, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Flatholepacking PG16 Selflimiting cables, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Gross weight | 2 Gram |
Net weight | 2 Gram |
Volume | 0.001 Liter |
EAN | 5703435009192 |
Gross weight | 2 Gram |
Net weight | 2 Gram |
Volume | 0.001 Liter |
EAN | 5703435009192 |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Flatholepacking PG16 Selflimiting cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 10 mm |
Package height [mm] | 10 mm |
Package width [mm] | 5 mm |
Product description | Flatholepacking PG16 Selflimiting cables |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Roof frost protection Domestic hot water |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Flatholepacking PG16 Selflimiting cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 10 mm |
Package height [mm] | 10 mm |
Package width [mm] | 5 mm |
Product description | Flatholepacking PG16 Selflimiting cables |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |