Zubehör, Einfache Installation

19805250

DEVI Turntable

Produktdetails

Bruttogewicht 1.316 Kilogram
Gewicht netto 1.303 Kilogram
Volume 11.2 Liter
EAN 5703466173220

 

Breite Paket [mm] 400 mm
China RoHS compliance Out of scope
Contain batteries No
Description DEVI Turntable
EU RoHS compliance Out of scope
Höhe Paket [mm] 70 mm
Produktbeschreibung DEVIturntable™
Produktgruppe Accessories
Tiefe Paket [mm] 400 mm
Typ Easy Installation
UL evaluated Out of scope
UNSPSC-CODE 40101830
Verpackungsmenge 1
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality