Accessories, Easy Installation
19805192
DEVIclip Roofhook (25pcs) Installation k, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
DEVIclip Roofhook (25pcs) Installation k, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Gross weight | 0.16 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.945 Liter |
EAN | 5703466134757 |
Gross weight | 0.16 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.945 Liter |
EAN | 5703466134757 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | DEVIclip Roofhook (25pcs) Installation k |
EU RoHS compliance | Out of scope |
Package depth [mm] | 230 mm |
Package height [mm] | 20 mm |
Package width [mm] | 320 mm |
Packing quantity | 25 |
Product description | DEVIclip™ Roofhook |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | DEVIclip Roofhook (25pcs) Installation k |
EU RoHS compliance | Out of scope |
Package depth [mm] | 230 mm |
Package height [mm] | 20 mm |
Package width [mm] | 320 mm |
Packing quantity | 25 |
Product description | DEVIclip™ Roofhook |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |