Accessories, Easy Installation

19805078

Tape aluminium 25mm x 25m, for thin heating cables, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIcomfort™ 10T

Product details

Gross weight 0.171 Kilogram
Net weight 0.169 Kilogram
Volume 0.85 Liter
EAN 5703466130469

 

Application Pipe / tank frost protection
Cold store
Roof frost protection
China RoHS compliance Out of scope
Description Tape aluminium 25mm x 25m, for thin heating cables
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 25 m
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 250 mm
Packing quantity 1
Product description Tape aluminium 25mm X 25m
Product group Accessories
Type Easy Installation
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product DEVIbasic™ 10S
DEVIbasic™ 20S
DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIcomfort™ 10T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality