Accessories, Easy Installation
19406008
RELIEF CLIP FOR DRAIN PIPES, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
RELIEF CLIP FOR DRAIN PIPES, Used for product: DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIsnow™ 20T
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.005 Liter |
EAN | 5703435003015 |
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.005 Liter |
EAN | 5703435003015 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | RELIEF CLIP FOR DRAIN PIPES |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 50 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Relief clip |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | RELIEF CLIP FOR DRAIN PIPES |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 50 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Relief clip |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T |
Warranty type | 2-year product warranty |