Program. controller, 8 relays, MCX08M2

193U8012

Function: Programmable controllers, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.652 Kilogram
Net weight 0.64 Kilogram
Volume 2.559 Liter
EAN 5715162786031

 

Communication type CANBUS
MODBUS
RS485
Enclosure rating IP IP40
Function Programmable controllers
Packing format Single pack
Product accessories Generic accessories
Product group Programmable controllers
Product Name Description Program. controller, 8 relays
Quantity per packing format 1 pc
Refrigerants HCFC/HFC
Serviceable Generic spare parts
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type MCX08M2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality