ABN-FBH, Adapter for Alpha Actuator VA18 - M30x1.5 Honeywell valve connection with 2,5mm stroke
193B3004
Adapter for Alpha Actuator VA18 - M30x1.5 Honeywell valve connection with 2,5mm stroke
Adapter for Alpha Actuator VA18 - M30x1.5 Honeywell valve connection with 2,5mm stroke
Gross weight | 0.01 Kilogram |
Net weight | 0.01 Kilogram |
EAN | 5702420109848 |
Gross weight | 0.01 Kilogram |
Net weight | 0.01 Kilogram |
EAN | 5702420109848 |
Actuator type | Alpha |
Brand | Honeywell, TA, Landis&Gyr |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA18 - M30x1.5 Honeywell valve connection with 2,5mm stroke |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Honeywell, TA, Landis&Gyr |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA18 - M30x1.5 Honeywell valve connection with 2,5mm stroke |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |