ABN-FBH, Adapter for ABN Actuator VA97 - Temset valve conncetion
193B3003
Adapter for ABN Actuator VA97 - Temset valve conncetion
Adapter for ABN Actuator VA97 - Temset valve conncetion
Gross weight | 0.01 Kilogram |
Net weight | 0.01 Kilogram |
EAN | 5702420100746 |
Gross weight | 0.01 Kilogram |
Net weight | 0.01 Kilogram |
EAN | 5702420100746 |
Actuator type | Alpha |
Brand | Temset |
Connection types | High version |
Description | Adapter for ABN Actuator VA97 - Temset valve conncetion |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Temset |
Connection types | High version |
Description | Adapter for ABN Actuator VA97 - Temset valve conncetion |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |