ABN-FBH, Adapter for Alpha Actuator VA50 - M28x1.5 valve conncetion (MMA; Johnson Controls)
193B2186
Adapter for Alpha Actuator VA50 - M28x1.5 valve conncetion (MMA; Johnson Controls)
Adapter for Alpha Actuator VA50 - M28x1.5 valve conncetion (MMA; Johnson Controls)
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
EAN | 5702425102554 |
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
EAN | 5702425102554 |
Actuator type | Alpha |
Brand | MMA, Johnson Controls |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA50 - M28x1.5 valve conncetion (MMA; Johnson Controls) |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | MMA, Johnson Controls |
Connection size | M 28 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA50 - M28x1.5 valve conncetion (MMA; Johnson Controls) |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |