ABN-FBH, Adapter for Alpha Actuator VA08 H - Reich valves
193B2128
Adapter for Alpha Actuator VA08 H - Reich valves
Adapter for Alpha Actuator VA08 H - Reich valves
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
EAN | 5702420084923 |
Gross weight | 0.02 Kilogram |
Net weight | 0.02 Kilogram |
EAN | 5702420084923 |
Actuator type | Alpha |
Brand | Reich |
Connection size | M 30 x 1.0 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA08 H - Reich valves |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Reich |
Connection size | M 30 x 1.0 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA08 H - Reich valves |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |