ABN-FBH, Adapter for Alpha Actuator VA20H - M30x1.5 for Schlösser (before 1993), Viega valve connection
193B2118
Adapter for Alpha Actuator VA20H - M30x1.5 for Schlösser (before 1993), Viega valve connection
Adapter for Alpha Actuator VA20H - M30x1.5 for Schlösser (before 1993), Viega valve connection
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.083 Liter |
EAN | 5702420078328 |
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.083 Liter |
EAN | 5702420078328 |
Actuator type | Alpha |
Brand | Schlösser, Viega |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA20H - M30x1.5 for Schlösser (before 1993), Viega valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA20 H |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Schlösser, Viega |
Connection size | M 30 x 1.5 |
Connection types | High version |
Description | Adapter for Alpha Actuator VA20H - M30x1.5 for Schlösser (before 1993), Viega valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Set accessories | VA20 H |
Type | Adapter for ABN |