ABN-FBH, Adapter for Alpha Actuator VA10 HKA - M30x1.5 Dumser, Viega, Bianchi valve connection
193B2034
Adapter for Alpha Actuator VA10 HKA - M30x1.5 Dumser, Viega, Bianchi valve connection
Adapter for Alpha Actuator VA10 HKA - M30x1.5 Dumser, Viega, Bianchi valve connection
Gross weight | 0.014 Kilogram |
Net weight | 0.014 Kilogram |
EAN | 5702420066523 |
Gross weight | 0.014 Kilogram |
Net weight | 0.014 Kilogram |
EAN | 5702420066523 |
Actuator type | Alpha |
Brand | Dumser, Viega, Bianchi |
Connection size | M 30 x 1.5 |
Connection types | High version (heating/cooling) |
Description | Adapter for Alpha Actuator VA10 HKA - M30x1.5 Dumser, Viega, Bianchi valve connection |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Dumser, Viega, Bianchi |
Connection size | M 30 x 1.5 |
Connection types | High version (heating/cooling) |
Description | Adapter for Alpha Actuator VA10 HKA - M30x1.5 Dumser, Viega, Bianchi valve connection |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |