ABN-FBH, Adapter for Alpha Actuator VA80 - M30x1.5 MNG, IVAR, TA valve connection
193B2032
Adapter for Alpha Actuator VA80 - M30x1.5 MNG, IVAR, TA valve connection
Adapter for Alpha Actuator VA80 - M30x1.5 MNG, IVAR, TA valve connection
Gross weight | 0.009 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.026 Liter |
EAN | 5702420066509 |
Gross weight | 0.009 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.026 Liter |
EAN | 5702420066509 |
Actuator type | Alpha |
Brand | TA, MNG, Onda, IVAR, VHN |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA80 - M30x1.5 MNG, IVAR, TA valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | TA, MNG, Onda, IVAR, VHN |
Connection size | M 30 x 1.5 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA80 - M30x1.5 MNG, IVAR, TA valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |