ABN-FBH, Adapter for Alpha Actuator VA39 - Oventrop (before 1997), Viega Kanada (before 2000)
193B2030
Adapter for Alpha Actuator VA39 - Oventrop (before 1997), Viega Kanada (before 2000)
Adapter for Alpha Actuator VA39 - Oventrop (before 1997), Viega Kanada (before 2000)
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420066486 |
Gross weight | 0.008 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.024 Liter |
EAN | 5702420066486 |
Actuator type | Alpha |
Brand | Oventrop (before 1997) |
Connection size | M 30 x 1.0 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA39 - Oventrop (before 1997), Viega Kanada (before 2000) |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA39 |
Type | Adapter for ABN |
Actuator type | Alpha |
Brand | Oventrop (before 1997) |
Connection size | M 30 x 1.0 |
Connection types | Flat version |
Description | Adapter for Alpha Actuator VA39 - Oventrop (before 1997), Viega Kanada (before 2000) |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA39 |
Type | Adapter for ABN |