ABN-FBH, Adapter for Alpha Actuator VA26H - Giacomini valve connection
193B2028
Adapter for Alpha Actuator VA26H - Giacomini valve connection
Adapter for Alpha Actuator VA26H - Giacomini valve connection
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.07 Liter |
EAN | 5702420066462 |
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.07 Liter |
EAN | 5702420066462 |
Connection size | M 30 x 1.5 |
Description | Adapter for Alpha Actuator VA26H - Giacomini valve connection |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |
Connection size | M 30 x 1.5 |
Description | Adapter for Alpha Actuator VA26H - Giacomini valve connection |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Type | Adapter for ABN |