ABN-FBH, Adapter for Alpha Actuator VA16 - Herz, Neo-Vac valve connection
193B2027
Adapter for Alpha Actuator VA16 - Herz, Neo-Vac valve connection
Adapter for Alpha Actuator VA16 - Herz, Neo-Vac valve connection
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.022 Liter |
EAN | 5702420066455 |
Gross weight | 0.007 Kg |
Net weight | 0.007 Kg |
Volume | 0.022 Liter |
EAN | 5702420066455 |
Description | Adapter for Alpha Actuator VA16 - Herz, Neo-Vac valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |
Description | Adapter for Alpha Actuator VA16 - Herz, Neo-Vac valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |