ABN-FBH, Adapter for Alpha Actuator VA94 - Rotex valve connection
193B2022
Adapter for Alpha Actuator VA94 - Rotex valve connection
Adapter for Alpha Actuator VA94 - Rotex valve connection
Gross weight | 0.011 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.032 Liter |
EAN | 5702420066424 |
Gross weight | 0.011 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.032 Liter |
EAN | 5702420066424 |
Description | Adapter for Alpha Actuator VA94 - Rotex valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |
Description | Adapter for Alpha Actuator VA94 - Rotex valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |