ABN-FBH, Adapter for Alpha Actuator VA26 - Giacomini valve connection
193B2017
Adapter for Alpha Actuator VA26 - Giacomini valve connection
Adapter for Alpha Actuator VA26 - Giacomini valve connection
Gross weight | 0.009 Kg |
Net weight | 0.009 Kg |
Volume | 0.024 Liter |
EAN | 5702420066370 |
Gross weight | 0.009 Kg |
Net weight | 0.009 Kg |
Volume | 0.024 Liter |
EAN | 5702420066370 |
Connection size | M 30 x 1.5 |
Description | Adapter for Alpha Actuator VA26 - Giacomini valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |
Connection size | M 30 x 1.5 |
Description | Adapter for Alpha Actuator VA26 - Giacomini valve connection |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Product group | ABN-FBH |
REACH Candidate List substances | No |
Type | Adapter for ABN |