Manifold connection pipes, For valves: RA-K-VB, 500 mm, Altech
192N0366
This product is not available in this store. Please contact your local Customer Service Center.
RA-K-VB connection pipe for Altech
RA-K-VB connection pipe for Altech
Gross weight | 0.101 Kilogram |
Net weight | 0.096 Kilogram |
Gross weight | 0.101 Kilogram |
Net weight | 0.096 Kilogram |
Connection pipe length [mm] | 366 mm |
Contain batteries | No |
Description | RA-K-VB connection pipe for Altech |
For radiator manufacturers | Altech |
For valves | RA-K-VB |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 500 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 366 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 366 mm |
Contain batteries | No |
Description | RA-K-VB connection pipe for Altech |
For radiator manufacturers | Altech |
For valves | RA-K-VB |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 500 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 366 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |