Manifold connection pipes, For valves: RA-K-VB, 40 mm, Purmo; Epecon; Halrad; Altech; Curant; Brugman
192N0309
RA-K-VB connection pipe for Purmo/Curant/Altech/Halrad/Epecon/Brugman
RA-K-VB connection pipe for Purmo/Curant/Altech/Halrad/Epecon/Brugman
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Connection pipe length [mm] | 309 mm |
Contain batteries | No |
Description | RA-K-VB connection pipe for Purmo/Curant/Altech/Halrad/Epecon/Brugman |
For radiator manufacturers |
Altech Brugman Curant Epecon Halrad Purmo |
For valves | RA-K-VB |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 309 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 309 mm |
Contain batteries | No |
Description | RA-K-VB connection pipe for Purmo/Curant/Altech/Halrad/Epecon/Brugman |
For radiator manufacturers |
Altech Brugman Curant Epecon Halrad Purmo |
For valves | RA-K-VB |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 309 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |