Manifold connection pipes, For valves: RA-K-VB, 400 mm, Watt; Nordic; Korado
192N0305
RA-K-VB connection pipe for Korado/Watt/Nordic
RA-K-VB connection pipe for Korado/Watt/Nordic
Gross weight | 82 Gram |
Net weight | 82 Gram |
Gross weight | 82 Gram |
Net weight | 82 Gram |
Connection pipe length [mm] | 305 mm |
Description | RA-K-VB connection pipe for Korado/Watt/Nordic |
For radiator manufacturers |
Korado Nordic Watt |
For valves | RA-K-VB |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 305 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 305 mm |
Description | RA-K-VB connection pipe for Korado/Watt/Nordic |
For radiator manufacturers |
Korado Nordic Watt |
For valves | RA-K-VB |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 305 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |