Manifold connection pipes, For valves: RA-K-VB-N, 400 mm, Altech
192N0266
RA-K-VBN connection pipe for Altech
RA-K-VBN connection pipe for Altech
Gross weight | 0.073 Kilogram |
Net weight | 0.073 Kilogram |
Gross weight | 0.073 Kilogram |
Net weight | 0.073 Kilogram |
Connection pipe length [mm] | 266 mm |
Description | RA-K-VBN connection pipe for Altech |
For radiator manufacturers | Altech |
For valves | RA-K-VB-N |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 266 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 266 mm |
Description | RA-K-VBN connection pipe for Altech |
For radiator manufacturers | Altech |
For valves | RA-K-VB-N |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 400 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 266 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |