Manifold connection pipes, For valves: RA-K-VB, 300 mm, Lenhovda; Purmo; Halrad; Altech; Curant
192N0209
RA-K-VB connection pipe for Lenhovda/Purmo/Curant/Altech/Halrad
RA-K-VB connection pipe for Lenhovda/Purmo/Curant/Altech/Halrad
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
EAN | 5715162931165 |
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
EAN | 5715162931165 |
Connection pipe length [mm] | 209 mm |
Description | RA-K-VB connection pipe for Lenhovda/Purmo/Curant/Altech/Halrad |
For radiator manufacturers |
Altech Curant Halrad Lenhovda Purmo |
For valves | RA-K-VB |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 209 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 209 mm |
Description | RA-K-VB connection pipe for Lenhovda/Purmo/Curant/Altech/Halrad |
For radiator manufacturers |
Altech Curant Halrad Lenhovda Purmo |
For valves | RA-K-VB |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 209 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |