Manifold connection pipes, For valves: RA-K-VB, 30 mm, Epecon

192N0199

RA-K-VB connection pipe for Epecon

Product details

Gross weight 0.058 Kilogram
Net weight 0.058 Kilogram

 

Connection pipe length [mm] 199 mm
Contain batteries No
Description RA-K-VB connection pipe for Epecon
For radiator manufacturers Epecon
For valves RA-K-VB
Product group Swedish manifold assemblies
Radiator height [mm] 300 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size 199 mm
Type Manifold connection pipes
Type of accessories Connection pipe

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality