Manifold connection pipes, For valves: RA-K-VB-N, 300 mm, Purmo; Epecon; Brugman
192N0170
RA-K-VBN connection pipe for Purmo/Brugman/Epecon
RA-K-VBN connection pipe for Purmo/Brugman/Epecon
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Connection pipe length [mm] | 170 mm |
Description | RA-K-VBN connection pipe for Purmo/Brugman/Epecon |
For radiator manufacturers |
Brugman Epecon Purmo |
For valves | RA-K-VB-N |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 170 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |
Connection pipe length [mm] | 170 mm |
Description | RA-K-VBN connection pipe for Purmo/Brugman/Epecon |
For radiator manufacturers |
Brugman Epecon Purmo |
For valves | RA-K-VB-N |
In scope of WEEE and contain batteries | No |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | 170 mm |
Type | Manifold connection pipes |
Type of accessories | Connection pipe |