Manifold Assemblies, RA-KE with elbow, RA-KE, Floor connection
192F4115
RA-KE Manifold set, combi, with connection pipe
RA-KE Manifold set, combi, with connection pipe
Gross weight | 1.122 Kilogram |
Net weight | 1.122 Kilogram |
Volume | 1.17 Liter |
EAN | 5702420065595 |
Gross weight | 1.122 Kilogram |
Net weight | 1.122 Kilogram |
Volume | 1.17 Liter |
EAN | 5702420065595 |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contents of set | Valve |
Description | RA-KE Manifold set, combi, with connection pipe |
Design | Floor connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Product group | Manifold Assemblies |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RA-KE |
SCIP dossier no. | 0ab98658-5973-456b-8f0f-00fe7d851514 |
SCIP dossier product name | RA-KE Combi |
Test pressure [bar] | 16 bar |
Type | RA-KE/KEW |
Valve type | RA-KE with elbow |
Working pressure [bar] [Max] | 10 bar |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contents of set | Valve |
Description | RA-KE Manifold set, combi, with connection pipe |
Design | Floor connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Product group | Manifold Assemblies |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RA-KE |
SCIP dossier no. | 0ab98658-5973-456b-8f0f-00fe7d851514 |
SCIP dossier product name | RA-KE Combi |
Test pressure [bar] | 16 bar |
Type | RA-KE/KEW |
Valve type | RA-KE with elbow |
Working pressure [bar] [Max] | 10 bar |