Accessories, Thermostat accessories, Packing quantity: 1
19121445
Sensor cable 40M 15 KOHM Santropene, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Sensor cable 40M 15 KOHM Santropene, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Gross weight | 0.51 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 0.181 Liter |
EAN | 5703466115015 |
Gross weight | 0.51 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 0.181 Liter |
EAN | 5703466115015 |
Application |
Cold store Floor heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Sensor cable 40M 15 KOHM Santropene |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Length [m] | 0.04 m |
Outer sheath | PVC |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Sensor cable |
Product group | Accessories |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor Type | NTC |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 13x series DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ OPTI DEVIdry™ Kit |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Cold store Floor heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Sensor cable 40M 15 KOHM Santropene |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Length [m] | 0.04 m |
Outer sheath | PVC |
Package depth [mm] | 85 mm |
Package height [mm] | 30 mm |
Package width [mm] | 85 mm |
Packing quantity | 1 |
Product description | Sensor cable |
Product group | Accessories |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor Type | NTC |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ 13x series DEVIreg™ 53x series DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ OPTI DEVIdry™ Kit |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |