Accessories, DEVItemp™ accessories

19002237

Thermostat 0-40#C, 3 pol., Used for product: DEVItemp™

Product details

Gross weight 0.21 Kilogram
Net weight 0.208 Kilogram
Volume 1.386 Liter
EAN 5703466096475

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Description Thermostat 0-40#C, 3 pol.
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 330 mm
Package height [mm] 70 mm
Package width [mm] 60 mm
Product description EGO Combi 0-40 C/110
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality