Accessories, DEVItemp™ accessories

19002211

Thermocouple 160C Autoreset, Used for product: DEVItemp™

Product details

Gross weight 0.3 Kilogram
Net weight 0.297 Kilogram
Volume 0.693 Liter
EAN 5703464008524

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Description Thermocouple 160C Autoreset
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 330 mm
Package height [mm] 21 mm
Package width [mm] 100 mm
Product description Thermocouple 160]]C
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality