Accessories, DEVItemp™ accessories
19001874
BUTTON TP1/TP2 W DEVITEMP W. SILVERARROW, Used for product: DEVItemp™
BUTTON TP1/TP2 W DEVITEMP W. SILVERARROW, Used for product: DEVItemp™
Gross weight | 0.006 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.032 Liter |
EAN | 5703435001332 |
Gross weight | 0.006 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.032 Liter |
EAN | 5703435001332 |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | BUTTON TP1/TP2 W DEVITEMP W. SILVERARROW |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 40 mm |
Package height [mm] | 40 mm |
Package width [mm] | 20 mm |
Product description | Button TP1/TP2 W silverarrow |
Product group | Accessories |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |
Application | Other heating |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | BUTTON TP1/TP2 W DEVITEMP W. SILVERARROW |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 40 mm |
Package height [mm] | 40 mm |
Package width [mm] | 20 mm |
Product description | Button TP1/TP2 W silverarrow |
Product group | Accessories |
Type | DEVItemp™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |