Accessories, DEVItemp™ accessories

19001056

TERMOSTAT TO 40 GR.F.TP1, Used for product: DEVItemp™

Product details

Gross weight 0.08 Kilogram
Net weight 0.079 Kilogram
Volume 0.171 Liter
EAN 5703435001257

 

Application Other heating
Approval CE
CE evaluated Yes
Certification company CE
Description TERMOSTAT TO 40 GR.F.TP1
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 95 mm
Package height [mm] 40 mm
Package width [mm] 45 mm
Product description Thermostat TO GR.F.TP1
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality