Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, M-bus module

187F3845

Energy meter for commercial applications

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 10.462 Kg
Net weight 9.32 Kg
Volume 13.598 Liter
EAN 5702428538619

 

1 Primary battery SUM weight Kg 0.019
1 Primary battery weight Kg 0.019
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating
Approval authority MID
Approved meteorological range [°C] [Max] 130 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 11 yr
Battery qty 1
Battery type or Name AA Lithium
Cable length between calculator and flow sensor [m] 2.5 m
China RoHS compliance Out of scope
Connection types Flange
Description Energy meter for commercial applications
Diameter [mm] 65 mm
Display type LCD
Dynamic range 1:100
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation Return
Integrated communication 2 Pulse inputs/outputs
Interface module slot 1 M-bus module
IP protection class IP65
Kvs values [m³/h] 55.9 m³/h
Label product Yes
Length [mm] 300 mm
Media Water quality with pH 7 to 9.5
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Product group Energy meters
qp [m³/h] 25 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 28811da4-4b68-41cb-9044-7fb3cff15420
SCIP dossier product name Sonometer 30 HE
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] AC 230 V
Supply voltage type mains
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 3 m
Temperature sensors type Pt 500
Type SonoMeter 30
UK RoHS compliance Out of scope
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality