Energy meters, SONO 3500CT, 350 mm, qp [m³/h]: 1500.0, Heating and cooling, mains unit, 2 pulse output
187F3536
Flow meter for utility applications
Flow meter for utility applications
Gross weight | 124 Kilogram |
Net weight | 95.5 Kilogram |
Volume | 454.425 Liter |
EAN | 5702428979955 |
Gross weight | 124 Kilogram |
Net weight | 95.5 Kilogram |
Volume | 454.425 Liter |
EAN | 5702428979955 |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Heating and cooling |
Approval authority | MID |
Battery lifetime [Years] | 6 yr |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Out of scope |
Connection types | Flange / Compact version |
Description | Flow meter for utility applications |
Diameter [mm] | 350 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
4 large equipment (any external dimension |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Integrated communication | 2 pulse output |
Label product | Yes |
Media | Heating system according to VDI 2035 |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection Class of the Coating | IP67 |
Pulse value volume [l/pulse] | 10 l/pulse |
qp [m³/h] | 1500 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bfa38ad6-dd6c-4807-a7ae-a69a7dd46c52 |
SCIP dossier product name | SONO 3500 CT |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 115 V |
Supply voltage type | mains unit |
Type | SONO 3500CT |
UK RoHS compliance | Out of scope |
Weight per battery | 50 g |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Heating and cooling |
Approval authority | MID |
Battery lifetime [Years] | 6 yr |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Out of scope |
Connection types | Flange / Compact version |
Description | Flow meter for utility applications |
Diameter [mm] | 350 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
4 large equipment (any external dimension |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Integrated communication | 2 pulse output |
Label product | Yes |
Media | Heating system according to VDI 2035 |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection Class of the Coating | IP67 |
Pulse value volume [l/pulse] | 10 l/pulse |
qp [m³/h] | 1500 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bfa38ad6-dd6c-4807-a7ae-a69a7dd46c52 |
SCIP dossier product name | SONO 3500 CT |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 115 V |
Supply voltage type | mains unit |
Type | SONO 3500CT |
UK RoHS compliance | Out of scope |
Weight per battery | 50 g |