Energy meters, For product type: SonoMeter 31, Sono31 / IF9 mains unit 230 VAC

187F3381

Product Type: Accessories

Product details

Gross weight 0.072 Kg
Net weight 0.072 Kg
Volume 0.237 Liter
EAN 5702428966924

 

China RoHS compliance Yes
Description Sono31 / IF9 mains unit 230 VAC
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoMeter 31
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality