Energy meters, For product type: SonoMeter 31, Sono31 / IF9 Battery 3.6 VDC (D-cell)
187F3380
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.122 Kg |
Net weight | 0.105 Kg |
Volume | 0.261 Liter |
EAN | 5702428966917 |
Gross weight | 0.122 Kg |
Net weight | 0.105 Kg |
Volume | 0.261 Liter |
EAN | 5702428966917 |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Yes |
Description | Sono31 / IF9 Battery 3.6 VDC (D-cell) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE and contain batteries | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
Weight per battery | 50 g |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Yes |
Description | Sono31 / IF9 Battery 3.6 VDC (D-cell) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE and contain batteries | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
Weight per battery | 50 g |