Energy meters, For product type: SonoMeter 30/31 and Infocal 9, Temperature sensor pair Pt500/f6.0 mm/5.0m MID
187F3124
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.286 Kg |
Net weight | 0.286 Kg |
Volume | 1.196 Liter |
EAN | 5702428967181 |
Gross weight | 0.286 Kg |
Net weight | 0.286 Kg |
Volume | 1.196 Liter |
EAN | 5702428967181 |
China RoHS compliance | Out of scope |
Description | Temperature sensor pair Pt500/f6.0 mm/5.0m MID |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 613e8406-adc7-4aa4-89aa-1728b6a1ac47 |
SCIP dossier product name | Entrance HM accessories - Pt500 f 6.00 mm |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | Temperature sensor pair Pt500/f6.0 mm/5.0m MID |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 613e8406-adc7-4aa4-89aa-1728b6a1ac47 |
SCIP dossier product name | Entrance HM accessories - Pt500 f 6.00 mm |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |