Energy meters, For product type: SonoMeter 30/31 and Infocal 9, Temperature sensor pair Pt500/f6.0 mm/3.0m MID
187F3123
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.184 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.841 Liter |
EAN | 5702428967174 |
Gross weight | 0.184 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.841 Liter |
EAN | 5702428967174 |
China RoHS compliance | Out of scope |
Description | Temperature sensor pair Pt500/f6.0 mm/3.0m MID |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b6a4e3d7-856d-4561-8902-d94265faa51e |
SCIP dossier product name | Entrance HM accessories - Pt500 |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | Temperature sensor pair Pt500/f6.0 mm/3.0m MID |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b6a4e3d7-856d-4561-8902-d94265faa51e |
SCIP dossier product name | Entrance HM accessories - Pt500 |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |