Energy meters, For product type: SonoMeter 30/31 and Infocal 9, Optical head OG-1-USB
187F3112
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.235 Liter |
EAN | 5702428967105 |
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.235 Liter |
EAN | 5702428967105 |
China RoHS compliance | Out of scope |
Description | Optical head OG-1-USB |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | Optical head OG-1-USB |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 30/31 and Infocal 9 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |