Energy meters, For product type: SonoMeter 40, Sono40 Mains unit 24V AC/DC + 230V AC
187F2971
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.22 Kilogram |
Net weight | 0.197 Kilogram |
Volume | 0.9 Liter |
EAN | 5702424659400 |
Gross weight | 0.22 Kilogram |
Net weight | 0.197 Kilogram |
Volume | 0.9 Liter |
EAN | 5702424659400 |
China RoHS compliance | Out of scope |
Description | Sono40 Mains unit 24V AC/DC + 230V AC |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 40 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | Sono40 Mains unit 24V AC/DC + 230V AC |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 40 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
UK RoHS compliance | Yes |