Energy meters, For product type: SonoMeter 40, Sono40 Battery 3.6V DC A-cell

187F2970

Product Type: Accessories

Product details

Gross weight 0.036 Kilogram
Net weight 0.023 Kilogram
Volume 0.21 Liter
EAN 5702424659394

 

China RoHS compliance Out of scope
Description Sono40 Battery 3.6V DC A-cell
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoMeter 40
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality