EvoFlat 4.0W, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M

183B3502

EvoFlat 4.0 W3, composite, DHW HEX stainless steel type 3

Product details

Gross weight 10.7 Kilogram
Net weight 9.5 Kilogram
Volume 79.909 Liter
EAN 5702424600167

 

Air vent Yes
Application type Instantaneous DHW
CE evaluated Yes
Connection direction Bottom
Cover material EPP
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Description EvoFlat 4.0 W3, composite, DHW HEX stainless steel type 3
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 60 kW
DHW capacity [kW] [Min] 40 kW
DHW circulation Optional
DHW controller name TPC-M
Differential pressure controller Integrated
Electrical connection 230V 50 Hz
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating control type N/A
Heating controller name N/A
Heating system type DHW only
HEX heating brazing material Stainless steel
In scope of WEEE No
Metering Prepared for water meter
Piping PPS composite
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Strainer Primary
Summer bypass Yes
Supply temperature construction [˚C] 95 °C
Thermal conductivity [W/mK] 0.039 W/m-K
Type EvoFlat 4.0W

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality