EvoFlat 4.0W, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M
183B3002
EvoFlat 4.0 W3, composite, DHW HEX copper type 3
EvoFlat 4.0 W3, composite, DHW HEX copper type 3
Gross weight | 10.7 Kilogram |
Net weight | 9.5 Kilogram |
Volume | 79.909 Liter |
EAN | 5702424600044 |
Gross weight | 10.7 Kilogram |
Net weight | 9.5 Kilogram |
Volume | 79.909 Liter |
EAN | 5702424600044 |
Air vent | Yes |
Application type | Instantaneous DHW |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP Foam |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 W3, composite, DHW HEX copper type 3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating control type | N/A |
Heating controller name | N/A |
Heating system type | DHW only |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water meter |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Thermal conductivity [W/mK] | 0.039 W/m-K |
Type | EvoFlat 4.0W |
Air vent | Yes |
Application type | Instantaneous DHW |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP Foam |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 W3, composite, DHW HEX copper type 3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating control type | N/A |
Heating controller name | N/A |
Heating system type | DHW only |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water meter |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Thermal conductivity [W/mK] | 0.039 W/m-K |
Type | EvoFlat 4.0W |