Product details

Gross weight 29.05 kg
Net weight 15 kg
Dimension 945X715X570
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

Spare parts EnclosedAutomationDriveFC300

Low harmonic Drive (P) Passive THDi=5%, 50Hz
(T) None
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
Mains Voltage (5) 500V
(7) 525V-690V(UL 525-600V)
Output Filter (1) Common Mode + dv/dt
(C) Common Mode Filter
Power Rating (160) 160 KW / 250 HP
(250) 250 KW / 350 HP
(560) 560 KW / 750 HP
(450) 450 KW / 600 HP
(132) 132 KW / 200 HP
(110) 110 KW / 150 HP
(200) 200 KW / 300 HP
(630) 630 KW / 900 HP
(355) 355 KW / 500 HP
(400) 400 KW / 550 HP
(90K) 90 KW / 125 HP
(500) 500 KW / 650 HP
(710) 710 KW / 1000 HP
(315) 315 KW / 450 HP
Product Group (PLV)VLT® Enclosed Drive
Series (302)VLT®FC-302AutomationDrive

SPARE PARTS FOR ENCLOSED DRIVE PLV102

Low harmonic Drive (P) Passive THDi=5%, 50Hz
(T) None
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
Mains Voltage (4) 380V-480V
(7) 525V-690V(UL 525-600V)
Output Filter (1) Common Mode + dv/dt
(C) Common Mode Filter
Power Rating 160 KW / 250 HP
250 KW / 350 HP
560 KW / 750 HP
450 KW / 600 HP
132 KW / 200 HP
110 KW / 150 HP
200 KW / 300 HP
630 KW / 900 HP
355 KW / 500 HP
400 KW / 550 HP
500 KW / 650 HP
710 KW / 1000 HP
315 KW / 450 HP
800 KW / 1200 HP
Product group VLT® Enclosed Drive
SERIES VLT® FC-102 HVAC Drive

SPARE PARTS FOR ENCLOSED DRIVE PLV103

Low harmonic Drive (P) Passive THDi=5%, 50Hz
(T) None
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
Mains Voltage (4) 380V-480V
(7) 525V-690V(UL 525-600V)
Output Filter (1) Common Mode + dv/dt
(C) Common Mode Filter
Power Rating 160 KW / 250 HP
250 KW / 350 HP
560 KW / 750 HP
450 KW / 600 HP
132 KW / 200 HP
110 KW / 150 HP
200 KW / 300 HP
630 KW / 900 HP
355 KW / 500 HP
400 KW / 550 HP
500 KW / 650 HP
710 KW / 1000 HP
315 KW / 450 HP
800 KW / 1200 HP
Product group VLT® Enclosed Drive
Series VLT® FC-103 Refrigeration Driv

SPARE PARTS FOR ENCLOSED DRIVE PLV202

Low harmonic Drive (P) Passive THDi=5%, 50Hz
(T) None
(U) Passive THDi=8%, 60Hz
(H) Passive THDi=8%, 50Hz
(L) Passive THDi=5%, 60Hz
Mains Voltage (4) 380V-480V
(7) 525V-690V(UL 525-600V)
Output Filter (1) Common Mode + dv/dt
(C) Common Mode Filter
Power Rating (160) 160 KW / 250 HP
(250) 250 KW / 350 HP
(560) 560 KW / 750 HP
(450) 450 KW / 600 HP
(132) 132 KW / 200 HP
(110) 110 KW / 150 HP
(200) 200 KW / 300 HP
(630) 630 KW / 900 HP
(355) 355 KW / 500 HP
(400) 400 KW / 550 HP
(500) 500 KW / 650 HP
(710) 710 KW / 1000 HP
(315) 315 KW / 450 HP
(800) 800 KW / 1200 HP
Product group VLT® Enclosed Drive
SERIES (202) VLT® FC-202 AQUA Drive

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality