Neutral 8-ports star board for iC7 SEC
181B6512
iC7 star coupler board with 8 channels. The board can be used in all iC7
system module installations where module need to be connected in
parallel.
iC7 star coupler board with 8 channels. The board can be used in all iC7
system module installations where module need to be connected in
parallel.
Gross weight | 0.231 kg |
Net weight | 0.208 kg |
Volume | 1.65 dm3 |
EAN | 5715253641126 |
Gross weight | 0.231 kg |
Net weight | 0.208 kg |
Volume | 1.65 dm3 |
EAN | 5715253641126 |
Printed Circuit Assemblies | Interface card |
Printed Circuit Assemblies | Interface card |
DrivePro category | Spare Part |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |
DrivePro category | Spare Part |
Mains voltage | 380-500 V AC |
Product category | System module, air-cooled |
Product group | iC7-60 |