Door connector RJ45 diam 22mm for iC7ED
181B6424
Panel mounted RJ45 port for ethernet interface, plastic, diameter 22 mm,
with protection plug
Panel mounted RJ45 port for ethernet interface, plastic, diameter 22 mm,
with protection plug
Gross weight | 0.06 kg |
Net weight | 0.054 kg |
Volume | 0.98 dm3 |
EAN | 5715253620787 |
Gross weight | 0.06 kg |
Net weight | 0.054 kg |
Volume | 0.98 dm3 |
EAN | 5715253620787 |
Electro Mechanics | Switch |
Electro Mechanics | Switch |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Mains voltage |
380-500 V AC (460-800 V DC) 380-500 V AC |
Product category | Enclosed drive, air-cooled |
Product group | iC7-60 |
Mains voltage |
380-500 V AC (460-800 V DC) 380-500 V AC |
Product category | Enclosed drive, air-cooled |
Product group | iC7-60 |