V100 Insulator Package T7 MR9B
181B6338
SPR-MEC47672
DrivePro Insulator Package for Vacon 100 MR9B 690V. Includes all
insulators for the drive.
SPR-MEC47672
DrivePro Insulator Package for Vacon 100 MR9B 690V. Includes all
insulators for the drive.
Gross weight | 0.376 kg |
Net weight | 0.338 kg |
Volume | 4.753 dm3 |
EAN | 5715253548944 |
Gross weight | 0.376 kg |
Net weight | 0.338 kg |
Volume | 4.753 dm3 |
EAN | 5715253548944 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | Frame 09b |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 09b |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |