NX Insulator Package T7 FR6
181B6255
SPR-MEC47401
DrivePro insulator Package for Vacon NX FR6 690V. Includes all
insulators for the drive.
SPR-MEC47401
DrivePro insulator Package for Vacon NX FR6 690V. Includes all
insulators for the drive.
Gross weight | 0.133 kg |
Net weight | 0.12 kg |
Volume | 3.442 dm3 |
EAN | 5715253529271 |
Gross weight | 0.133 kg |
Net weight | 0.12 kg |
Volume | 3.442 dm3 |
EAN | 5715253529271 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 06 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |
Frame Size | Frame 06 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |