V100 Maintenance Pkg T5 650-730A MR12
181B6172
SPR-ELE47472
Maintenance package for Vacon 100 frame MR12 (650-730A 500V). Package
includes all fans in the drive.
SPR-ELE47472
Maintenance package for Vacon 100 frame MR12 (650-730A 500V). Package
includes all fans in the drive.
Gross weight | 3.296 kg |
Net weight | 2.966 kg |
Volume | 0.35 hl |
EAN | 5715253443478 |
Gross weight | 3.296 kg |
Net weight | 2.966 kg |
Volume | 0.35 hl |
EAN | 5715253443478 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
Current Rating |
730 A 650 A |
DrivePro category | Spare Part |
Frame Size | MR12 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
Current Rating |
730 A 650 A |
DrivePro category | Spare Part |
Frame Size | MR12 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |